DIN rail routers

Go to Product Detail Page for item 1357828
FL MGUARD 2102 - Router
FL MGUARD 2102 - Router
1357828

Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Go to Product Detail Page for item 1357875
FL MGUARD 4305 - Router
FL MGUARD 4305 - Router
1357875

Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets

Go to Product Detail Page for item 1439475
TC ROUTER 5004T-5G EU - Router
TC ROUTER 5004T-5G EU - Router
1439475

Industrial 5G router (5G NR, release 16, SA/NSA), can now also be used worldwide, fallback to 4G (LTE Advanced Pro) and 3G (HSPA+), 4-port switch, firewall, NAT, IPsec and OpenVPN, 4 x SMA-F antenna sockets, SMS and email transmission, 4 DI, 2 DO

Go to Product Detail Page for item 1357850
FL MGUARD 2105 - Router
FL MGUARD 2105 - Router
1357850

Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3

Go to Product Detail Page for item 1357840
FL MGUARD 4302 - Router
FL MGUARD 4302 - Router
1357840

Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets