Security appliance
FL MGUARD 4302
-
Router
1357840
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
cUL Listed
ID de certificação: E238705DNV
ID de certificação: TAA0000382cULus Listed
ID de certificação: E366272Produtos compatíveis
Vantagens
Central management tool
Maximum security
Maximum performance
Integration of IT and OT security
mGuard security technology