BC 71,6 OT 2P2K00C KMGY - Upper housing part
1340864

DIN rail housing for use in distribution boards in accordance with DIN 43880, modular upper housing part, SPT-THR, width: 71.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light gray (similar RAL 7035)

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis



Vantagens

SPT-THR-harmonized housings enable fast device development and optimal protection for the electronics
Individual configuration of each housing chamber for diverse applications in building automation
Standard-compliant housing and installation dimensions for use in distribution boards
Easily find the right item for you: Use our intuitive Online Configurator