ME PLC 40 CTRJ45 GY7035 - Front connection module
2201495

Connection technology carrier for RJ45 connection, pre-assembled with cover and release lever, incl. fitted cover and 2x RJ45 connector plugs

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Produtos compatíveis




Vantagens

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option