VAL-MB-T2-1000DC-2+V-R
-
Type 2 surge arrester
1376162
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 1100 V DC, for DIN rail mounting, with remote indication contact.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Safe operation of DC voltage supply systems thanks to reliable protection against surge voltages
For use in grounded, unipolar DC supply systems
Highly versatile with a maximum altitude up to 6000 m (amsl)
Space-saving installation, thanks to the compact design
Excellent level of information provided by mechanical/visual status indicator and remote indication contact