Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Microbornes e minibornes
Os minibornes e microbornes vão ao encontro da crescente miniaturização no fabrico de máquinas, instalação de distribuição elétrica e construção de quadros de comando. Apesar da sua dimensão reduzida, as réguas de bornes utilizam os acessórios normalizados para acessórios de ponte, marcação e teste do sistema CLIPLINE complete.
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: Direct mounting with flange, color: yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: Direct mounting with flange, color: black/yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: on mounting panel, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: blue
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow
Mini flange terminal block, can be combined with D-MSBV 2,5-F and MSBV 2,5-M, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: direct screw connection, color: gray
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Vantagens
- Economia de espaço graças ao formato miniatura com possibilidades de montagem flexíveis
- Excelente visibilidade graças à marcação de todos os pontos de ligação
- Distribuição de potencial simples devido a pontes padronizadas
- Distribuição de potencial com economia de espaço graças a microdistribuidores de potencial compactos
- Possibilidades de teste para todas as pontas de teste convencionais
- Instalação rápida e modular graças a soluções encaixáveis
Minibornes com ligação push-in e de parafuso
Minibornes com tecnologia de ligação push-in
Minibornes
Os minibornes são ideais para a montagem em pequenos quadros de comando, painéis de controlo e caixas de ligação, etc. Apesar da miniaturização, os bornes estão equipados com eixo funcional. Ao contrário dos outros bornes, os minibornes não possuem um eixo funcional duplo, mas sim um eixo funcional único para a distribuição de potencial. No eixo funcional podem ser montados jumpers e conectores de teste padronizados do sistema de régua de bornes CLIPLINE complete. Para, apesar da forma compacta, assegurar a marcação e a respetiva cablagem clara, a marcação padronizada nas variantes push-in cobre o eixo funcional das pequenas réguas de bornes. Assim, o formato é reduzido em vários milímetros. Por outro lado, a série de bornes de parafuso MUT dispõe de duas ranhuras de marcação exteriores altas para material de marcação alto. Tal como no caso das réguas de borne UT, a disposição diagonal da marcação assegura também a montagem de bornes compactos.
Blocos de minibornes duplos
Blocos duplos de minibornes
Os blocos de minibornes duplos MPTD 2,5... permitem uma cablagem particularmente económica em termos de espaço. Os blocos duplos são firmemente ligados uns aos outros e têm um potencial comum através das quatro ligações. Graças ao eixo funcional integrado, os bornes podem ser utilizados de forma muito flexível, apesar do seu formato compacto. Os blocos de minibornes duplos estão disponíveis como produtos prontos a utilizar e também como variantes modulares. As variantes modulares podem ser facilmente encaixadas entre si sem ferramentas. Encontra mais informações sobre este assunto mais abaixo na página.
Minibornes modulares
Minibornes modulares
Os minibornes MPT(D) 2,5 também estão disponíveis como blocos individuais e blocos duplos modulares. Pode escolher entre os tipos de montagem com calha metálica NS 15, calha metálica NS 35, montagem direta via flange ou montagem com espigão.
Escolha o borne de montagem adequado consoante o tipo de montagem preferido.
- MPT(D) 2,5-RZ – Espigão
- MPT(D) 2,5-NS35 – Calha metálica
- MPT(D) 2,5-NS15 – Calha metálica
- D-MPT 2,5-F – Tampa flangeada
O restante da régua de bornes é preenchido com os bornes M (MPT(D) 2,5-M). Graças aos pinos de encaixe nas laterais, os bornes são encaixados com facilidade entre si para formar uma régua de bornes. Os blocos de bornes acabados não são de todo inferiores a outros blocos de bornes. Apenas é aumentada a flexibilidade durante a montagem.
Minibornes encaixáveis
Minibornes encaixáveis
Os bornes MPT também estão disponíveis como bornes encaixáveis. Os minibornes encaixáveis possuem a mesma estrutura que os minibornes de passagem. A única diferença é que de um lado é integrada uma ligação de encaixe em vez de uma ligação push-in. Esta ligação de encaixe pode ser ligada com fichas COMBI, que são fornecidas com o respetivo borne. Este tipo de cablagem oferece a vantagem de uma instalação rápida, recorrendo a uma cablagem com cabos multicondutores pré-fabricados. Para proteger contra vibrações e a saída de cabos, o sistema CLIPLINE complete tem vários acessórios, tais como bloqueios e elementos de tração.
Miniborne
Microbornes e microdistribuidores de potencial
Os microbornes da Phoenix Contact alojam condutores com uma possibilidade de ligação entre 0,14 mm² e 1,5 mm². Os bornes constituem uma solução de cablagem extremamente compacta em diferentes tipos de montagem. Pode encaixar os microbornes na calha metálica NS 15 ou fixar diretamente no painel de montagem com a ajuda de espigões ou flanges de encaixe. As várias réguas de bornes possuem uma ligação de teste extra para trabalhos de serviço e de manutenção. Os microbornes também estão disponíveis como variante compacta do distribuidor de potencial com diferentes números de polos. A identificação de cada ponto de ligação é efetuada através de faixas de identificação adesivas.
Brochura de produtos – Réguas de bornes
Downloads
Brochuras sobre os minibornes
Gostaria de receber informação impressa sobre os nossos minibornes? A seguir encontrará as nossas brochuras de produtos e de qualidade sobre o tema Réguas de bornes.