Marshalling patchboard, Labeled from 1 - 80, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: gray/white
Painéis de marshalling
Os painéis de marshalling servem para o marshalling de sinais. Os painéis de marshalling permitem uma estrutura com codificação por cores e um número exato de polos e oferecem uma elevada densidade de sinal graças à ligação push-in de dupla face. As opções de marcação para grandes áreas e a grande variedade de cores dos painéis de marshalling permitem uma atribuição de cores dos condutores e dos pontos de ligação. Isto garante uma instalação intuitiva e segura.
Marshalling patchboard, Marked A - H, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, 19" rack, color: gray, color of connection elements: gray/white
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling patchboard, Labeled from 1 - 32, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, 19" rack, color: gray, color of connection elements: blue
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: red
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: yellow
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: blue
Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: gray
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Vantagens
- Alta densidade de sinal graças ao formato compacto
- Estrutura com número exato de polos e adequada à aplicação graças ao formato modular
- Atribuição colorida e com configuração livre de condutor e ponto de ligação
- Possibilidades de teste cómodas graças à ligação de teste livremente acessível de 2,3 mm
- Marcação clara e de grande dimensão
- Utilização flexível graças à montagem direta, montagem em rack de 19″ ou montagem em calha metálica
- Redução dos custos logísticos graças aos acessórios universais CLIPLINE complete
Painéis de marshalling
Painéis de marshalling PTMC
Painel de marshalling para a distribuição de potencial
Graças ao formato compacto, os painéis de marshalling oferecem-lhe também uma economia de espaço de até 20 %. O formato modular e com um número exato de polos e elementos da matriz configurados por cores garantem uma cablagem clara, sem erros e com economia de espaço. Pode testar confortavelmente os painéis de marshalling através de ligações de teste de 2,3 mm livremente acessíveis. Os módulos de distribuição de potencial estão disponíveis para a montagem direta, no rack de 19″ ou em calha metálica.
Como já acontece com os quadros de marshalling, os acessórios universais CLIPLINE complete permitem-lhe reduzir os seus custos de armazenamento e logística.
Os painéis de marshalling estão disponíveis como variante pré-montada ou livremente configurável.
Painéis de marshalling PTMC, cablagem simultânea de ambos os lados
Utilização de painéis de marshalling
Além da utilização de sistemas de bus em instalações novas e reequipamentos, p. ex., em centrais elétricas e instalações de processamento, a ligação Point-to-Point mantém a sua importância devido aos altos requisitos de segurança ou de disponibilidade. Aqui, a vantagem é a rápida localização de falhas com equipamentos de medição padrão. Com uma alta densidade de sinal, pouco espaço necessário e uma boa visibilidade, o painel de marshalling será indispensável também no futuro. Com o conceito patenteado e modular de painel de marshalling PTMC, tem à sua disposição um sistema inovador para as suas tarefas de marshalling.
Painéis de marshalling
Configurador para painéis de marshalling PTMC
Configure o seu painel de marshalling personalizado. Alcance a alta densidade de sinal graças ao formato compacto durante o marshalling no campo de automação.
Brochura de produtos Quadros de marshalling e painéis de marshalling
Download
Pretende obter mais material impresso sobre os nossos painéis de marshalling? A seguir, encontra as nossas brochuras de produtos e de qualidade.