Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Quadros de marshalling para a distribuição de potencial
Os quadros de marshalling permitem-lhe realizar um marshalling compacto e claro de sinais no ambiente da automação. Os quadros e painéis de marshalling estão disponíveis com diferentes números de polos. A atribuição de cores de condutores e pontos de ligação e a marcação de grande superfície garantem uma instalação intuitiva e segura do módulo de distribuição de potencial.
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Potential collective terminal, nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Protective conductor terminal block, number of connections: 16, number of positions: 2, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Vantagens
- Aumento da densidade de sinal de até 20 % graças ao formato compacto
- Atribuição colorida e com configuração livre de condutor e ponto de ligação para uma instalação intuitiva e segura
- Verificação prática graças à ligação de teste livremente acessível de 2,3 mm
- Marcação de grande dimensão, sem divisões
- Redução dos custos logísticos com os acessórios universais do sistema CLIPLINE complete
Quadros de marshalling
Bornes de marshalling PTRV 8
Quadros de marshalling para a distribuição de sinais compacta
Os quadros de marshalling oferecem-lhe a máxima densidade de sinal e, graças ao seu formato compacto com níveis, precisam de até 20 % menos espaço. Os bornes de marshalling podem ser facilmente montados, visto serem encaixados sem problemas na calha metálica NS 35. As ligações de teste de 2,3 mm de livre acesso dos quadros de marshalling permitem testar facilmente cada ponto de ligação. Com a ajuda dos acessórios universais CLIPLINE complete pode reduzir os seus custos de armazenamento e logística.
Os quadros de marshalling estão disponíveis como variante pré-montada em diversas combinações de cores normalizadas, p. ex., conforme DIN VDE 0815 ou também numa variante livremente montável.
Módulos de distribuição de potencial com e sem alimentação
Módulos de distribuição de potencial para a distribuição de potencial clara
Ao contrário dos quadros de marshalling, os módulos de distribuição de potencial dispõem de um único potencial. Estão disponíveis com e sem alimentação e podem ser expandidos rápida e facilmente com a ajuda dos jumpers FBS normalizadas. Tal como os quadros de marshalling, os módulos de distribuição de potencial oferecem uma densidade de sinal máxima e também podem ser encaixados na sem problemas na calha metálica NS 35.
Quadro de marshalling
Configurador de quadros de marshalling PTRV
Configure o seu quadro de marshalling personalizado para o marshalling claro de sinais no campo da automação.
Brochura de produtos Quadros de marshalling e painéis de marshalling
Download
Pretende obter mais material impresso sobre os nossos quadros de marshalling e módulos de distribuição de potencial? A seguir, encontra as nossas brochuras de produtos e de qualidade.