Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bornes porta-fusível, bornes de componente e bornes para díodos
Os bornes porta-fusível permitem-lhe alojar fusíveis de diferentes formatos e correntes nominais. As variantes de vários níveis permitem-lhe passar um potencial protegido ou não protegido através de apenas um borne. A área de aplicação é ampliada com variantes para a utilização em área com atmosfera potencialmente explosiva com tipo de proteção contra ignição Ex nA. Com os bornes de componentes e bornes para díodos, também dispõe de réguas de bornes com LED, díodos de bloqueio ou resistências.
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Blade, fuse type: Type C / max. 2.2 W, nom. voltage: 400 V, nominal current: 25 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Vantagens
- Programa de produtos abrangente para cartuchos de fusível G, fusíveis planos para automóvel e conectores térmicos para disjuntores de proteção
- Distribuição de potencial simples graças a eixos funcionais contínuos
- Verificação cómoda dos fusíveis através de ligação de teste de ambos os lados
- Identificação rápida de fusíveis e porta-fusíveis com falhas independentemente do sentido da corrente graças à indicação de estado LED
- Os cartuchos de fusível de fácil acesso podem ser substituídos comodamente
- De contorno igual aos bornes de passagem, bornes de seccionamento e bornes seccionáveis
Borne porta-fusível
Cartuchos de fusível
Os cartuchos de fusível de fácil acesso podem ser facilmente aplicados e substituídos. A Phoenix Contact dispõe dos seguintes bornes porta-fusível:
- Borne de fusível tipo alavanca
- Borne porta-fusível com tampa de parafuso
- Borne porta-fusível para montagem de fusíveis planos
É possível montar as seguintes variantes de fusível numa calha metálica com a ajuda de bornes porta-fusível:
- Fusíveis de proteção de equipamento
- Fusíveis Midget
- Fusíveis planos do tipo C e F
Estão disponíveis especialmente para a utilização em sistemas fotovoltaicos os porta-fusíveis e fusíveis do tipo 10,3 x 38 mm, 10,3 x 85 mm até a um máximo de 1500 V.
Para indicação de erros, nestes bornes tem à sua disposição variantes com indicador luminoso por LED.
Conector porta-fusível P-FU
Conector porta-fusível P-FU
Os conectores porta-fusível para cartuchos de fusível do tipo G da Phoenix Contact são adequados para a utilização em bornes básicos de seccionamento e também são particularmente flexíveis:
- Basta equipar o conector com o tipo de fusível pretendido
- Proteção contra sobrecarga e curto-circuito numa largura de bornes de apenas 5,2 mm graças à estrutura embutida
- Contactos de teste em ambos os lados do fusível
- Identificação rápida de fusíveis com falhas graças a variantes com indicação de defeitos bidirecional
- Atribuição clara devido a uma possibilidade de marcação
Disjuntores de proteção térmicos encaixáveis TCP
Disjuntores de proteção térmicos encaixáveis TCP
Os nossos disjuntores de proteção térmicos TCP oferecem-lhe uma proteção perfeita contra sobrecarga para os seus consumidores indutivos em sistemas de distribuição de corrente. A função de comutação integrada dos disjuntores de proteção permite a reativação imediata, minimizando assim os tempos de paragem da sua instalação.
- Adequado para bornes de fusíveis planos tipo C graças a contactos de encaixe normalizados
- Tempos de paragem reduzidos graças a nova ligação imediatamente após o disparo
- Utilização como interruptor para ligar e desligar circuitos
- Instalação com poupança de espaço graças ao formato estreito
Bornes de componentes e para díodos
Bornes de componentes e para díodos
Pode utilizar os bornes de componentes e para díodos em várias aplicações. Também foram tidos em conta os requisitos de segurança: a impressão dos diagramas de circuitos ou símbolos reduzem significativamente o risco de uma cablagem incorreta. Os vários componentes eletromecânicos e elétricos dos bornes possuem utilidades diferentes. São necessários para os seguintes casos de aplicação:
- Os bornes com o componente LED são utilizados para a visualização dos estados operacionais numa instalação.
- Bornes para díodos com os díodos de bloqueio são necessários para proteger componentes contra correntes de retorno ou resistências.
- Os bornes de componentes com resistências são utilizados para a limitação e distribuição de corrente e de tensão.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Pretende obter mais material impresso sobre as nossas réguas de bornes? A seguir, encontra diversas brochuras sobre o tema de réguas de bornes. Para além da brochura de produtos, pode encontrar uma brochura sobre o sistema de réguas de bornes CLIPLINE sistema complete e sobre os testes de qualidade das réguas de bornes.