Bornes seccionáveis e bornes seccionadores PTV

Bornes seccionáveis e bornes seccionadores

Em particular na tecnologia de teste e de medição são utilizadas diferentes réguas de bornes que permitem o isolamento manual e de forma simples de circuitos. Os bornes seccionadores da Phoenix Contact possuem uma faca de isolamento de alavanca de operação fácil. Os bornes seccionáveis básicos oferecem uma zona de isolamento normalizada para alojar porta-componentes, conectores porta-fusível, conectores de isolamento ou conectores passa-painel.

Go to Product Detail Page for item 0711593
UKK 5-MTK-P/P BU - Knife-disconnect terminal block
UKK 5-MTK-P/P BU - Knife-disconnect terminal block
0711593

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: blue

Go to Product Detail Page for item 2800334
UKK 5-MTK-P/P-DIO/OL-U - Knife-disconnect terminal block
UKK 5-MTK-P/P-DIO/OL-U - Knife-disconnect terminal block
2800334

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Go to Product Detail Page for item 3073034
UT 4-TWIN-TG BU - Disconnect terminal block
UT 4-TWIN-TG BU - Disconnect terminal block
3073034

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 3209542
PTU 4-TG - Disconnect terminal block
PTU 4-TG - Disconnect terminal block
3209542

Disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3073089
UT 4-QUATTRO-TG P/P BU - Disconnect terminal block
UT 4-QUATTRO-TG P/P BU - Disconnect terminal block
3073089

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Vantagens

  • Separação simples de circuitos através de lâmina de seccionamento com alavanca, conector de isolamento ou contacto rotativo
  • Medição de corrente cómoda graças à possibilidade de verificação pela frente e por trás do ponto de isolamento
  • Operação segura graças ao bloqueio da alavanca de separação nas posições finais
  • Identificação clara do ponto de isolamento através de sinalização colorida
  • Montagem individual com elemento seccionável, conector porta-fusível, porta-componentes e conector passa-painel

Novos produtos

Bornes seccionáveis e seccionadores com tecnologia Push-X fixados numa calha metálica
Bornes seccionáveis e bornes seccionadores com zona de desconexão dupla e vários eixos funcionais

Bornes funcionais com tecnologia Push-X

Separação de sinais de forma rápida e segura

Os condutores flexíveis também podem ser cablados sem ferramenta por meio dos bornes funcionais Push-X. As zonas de separação integradas também facilitam a separação dos sinais. Os bornes básicos de desconexão TG também oferecem a possibilidade de integrar conectores funcionais com segurança.

Características principais

  • Tecnologia Push-X
  • Bornes seccionáveis de transdutor: 6 mm²
  • Corrente nominal: 30 A
  • Tensão nominal: 500 V
  • Bornes seccionáveis e bornes seccionadores: 2,5 mm²
  • Corrente nominal: 24 A
  • Tensão nominal: 500 V

Vantagens

  • Elevado conforto de operação graças à nova tecnologia Push-X sem ferramenta
  • Instalação rápida de todos os tipos de condutores com ou sem terminal ponteira
  • Curto-circuito do transformador de corrente automático e antecipado "Make before break" nos bornes seccionáveis de transdutor
  • Separação simples de sinais e integração de diversos conectores funcionais
  • Elevada poupança de custos graças aos acessórios uniformes do sistema CLIPLINE complete

Bornes seccionáveis com zona de desconexão múltipla

Distribuição de sinal universal compacta

A separação por faca dupla da família de bornes PT 2,5-2MT, em conjunto com os eixos funcionais 3 x 2, oferece uma vasta gama de aplicações de distribuição nos espaços mais pequenos. Em comparação com um borne seccionável padrão, os bornes reduzem o comprimento da régua de bornes para metade.

Características principais

  • Push-in Technology
  • Secção transversal nominal: 2,5 mm²
  • Secção transversal: 0,14 mm² ... 4,0 mm²
  • Corrente nominal: 16 A
  • Tensão nominal: 400 V
  • Possibilidade de várias tarefas de ligação em ponte e de teste num único borne

Vantagens

  • Distribuição de sinais e tarefas de teste com economia de espaço devido a duas facas de seccionamento numa única régua de borne
  • Bom resumo devido às facas de seccionamento e aos botões de pressão com cores correspondentes
  • Variante PT 2,5-2TG disponível para utilização com conectores porta-fusível encaixáveis P-FU e conectores de equipamentos P-CO
  • Possibilidade de ligação individual de diferentes componentes, por exemplo, elemento RC

Borne seccionador

Borne seccionador

Borne seccionador

As réguas de bornes de separação por faca possuem uma faca de seccionamento oscilável e imperdível. Estas facas são operadas com uma chave de fendas normal, permitindo separar e fechar rapidamente circuitos, p. ex., para verificações. Para as verificações poderem ser realizadas com condutores ligados, estão integradas ligações de teste nos pontos de ligação. Para estas facas de seccionamento não serem ativadas acidentalmente, elas encaixam nas posições finais inequivocamente. Para evitar o acionamento da faca de seccionamento com alavanca estão disponíveis fechos de comutação opcionais.

Bornes seccionáveis encaixados numa calha metálica

Bornes seccionáveis e conectores de isolamento

Bornes seccionáveis

Na maioria dos casos, os bornes seccionáveis são bornes de passagem, bornes para vários condutores ou bornes de vários níveis com zona de separação integrada. As zonas de separação são padronizadas e incluem uma série de conectores funcionais. Através da montagem de um conector funcional são criados diversos tipos de bornes funcionais. Por meio do conector porta-fusível, o borne básico de seccionamento é transformado num borne porta-fusível. Através do porta-componentes, o borne é transformado num borne de componente. O conector passa-painel e os bloqueios de passagem permitem reconverter o borne básico num borne de passagem ou num borne sem passagem. Por sua vez, os conectores de isolamento integrados permitem, tal como a lâmina de seccionamento com alavanca dos bornes seccionadores, uma troca rápida entre ambos os estados de comutação. Esta troca simples permite, p. ex., medições rápidas em circuitos individuais. Isto significa que, graças ao conector de encaixe, o borne básico de seccionamento é o borne mais flexível num quadro de comando.

Operação do software de engenharia clipx ENGINEER num ecrã de tablet

Planeamento eficiente com clipx ENGINEER

Software de engenharia para a construção de quadros de comando

O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.

Brochura de produtos de réguas de bornes aberta

Brochura de produtos Réguas de bornes

Downloads

Gostaria de receber material informativo sobre os nossos bornes seccionáveis e bornes seccionadores? Em seguida pode encontrar as brochuras de produtos sobre o tema Réguas de bornes e os testes de qualidade das réguas de bornes.