Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Bornes seccionáveis e bornes seccionadores
Em particular na tecnologia de teste e de medição são utilizadas diferentes réguas de bornes que permitem o isolamento manual e de forma simples de circuitos. Os bornes seccionadores da Phoenix Contact possuem uma faca de isolamento de alavanca de operação fácil. Os bornes seccionáveis básicos oferecem uma zona de isolamento normalizada para alojar porta-componentes, conectores porta-fusível, conectores de isolamento ou conectores passa-painel.
Knife-disconnect terminal block, with actuation bracket and white disconnect knife, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Disconnect terminal block, Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 400 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 32, NS 35/7,5, NS 35/15, color: white
Disconnect terminal block, Current and voltage are determined by the plug used., with isolating plug, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: green
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: black
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Vantagens
- Separação simples de circuitos através de lâmina de seccionamento com alavanca, conector de isolamento ou contacto rotativo
- Medição de corrente cómoda graças à possibilidade de verificação pela frente e por trás do ponto de isolamento
- Operação segura graças ao bloqueio da alavanca de separação nas posições finais
- Identificação clara do ponto de isolamento através de sinalização colorida
- Montagem individual com elemento seccionável, conector porta-fusível, porta-componentes e conector passa-painel
Novos produtos
Borne seccionador
Borne seccionador
As réguas de bornes de separação por faca possuem uma faca de seccionamento oscilável e imperdível. Estas facas são operadas com uma chave de fendas normal, permitindo separar e fechar rapidamente circuitos, p. ex., para verificações. Para as verificações poderem ser realizadas com condutores ligados, estão integradas ligações de teste nos pontos de ligação. Para estas facas de seccionamento não serem ativadas acidentalmente, elas encaixam nas posições finais inequivocamente. Para evitar o acionamento da faca de seccionamento com alavanca estão disponíveis fechos de comutação opcionais.
Bornes seccionáveis e conectores de isolamento
Bornes seccionáveis
Na maioria dos casos, os bornes seccionáveis são bornes de passagem, bornes para vários condutores ou bornes de vários níveis com zona de separação integrada. As zonas de separação são padronizadas e incluem uma série de conectores funcionais. Através da montagem de um conector funcional são criados diversos tipos de bornes funcionais. Por meio do conector porta-fusível, o borne básico de seccionamento é transformado num borne porta-fusível. Através do porta-componentes, o borne é transformado num borne de componente. O conector passa-painel e os bloqueios de passagem permitem reconverter o borne básico num borne de passagem ou num borne sem passagem. Por sua vez, os conectores de isolamento integrados permitem, tal como a lâmina de seccionamento com alavanca dos bornes seccionadores, uma troca rápida entre ambos os estados de comutação. Esta troca simples permite, p. ex., medições rápidas em circuitos individuais. Isto significa que, graças ao conector de encaixe, o borne básico de seccionamento é o borne mais flexível num quadro de comando.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Gostaria de receber material informativo sobre os nossos bornes seccionáveis e bornes seccionadores? Em seguida pode encontrar as brochuras de produtos sobre o tema Réguas de bornes e os testes de qualidade das réguas de bornes.