FA MCR-EX-HT-TS-I-OLP - Head-mounted transducer
1105681

Ex i-Output loop-powered head transmitter for transmitting up to 2 sensor signals from RTD and TC sensors as well as from resistance and voltage sensors via 4 mA ... 20 mA. HART, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Screw connection

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis