Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

TTC-6P-4-GDT-EX-24DC-I-P - Surge protection plug
1635593

Surge protection plug with integrated status indicator on the module for three or four signal wires. Protective circuit exclusively with gas discharge tubes. Nominal voltage: 24 V DC. Can be used in safety-related circuits up to SIL 3.

Detalhes dos produtos









Produtos compatíveis



Vantagens

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs