TTC-6P-2X2-24-I-P
-
Surge protection plug
1362694
Surge protection plug with integrated status indicator on the module for two 2-wire floating signal circuits. Nominal voltage: 24 V AC/DC
Detalhes dos produtos
Produtos compatíveis
Vantagens
Efficient use of space: the narrowest pluggable surge protection solution for 4-conductor applications
Easy function monitoring: on-site or optionally via remote signaling, with optical monitoring, without additional effort
Servicing without affecting the signal: replace the surge protection module without affecting the measuring signal
Flexible choice: Push-in Technology or screw connection