VAL-MS 230/3+1-PT - Type 2 surge arrester
1248961

Surge protective device consisting of base element with Push-in connection technology and protective plugs, for mounting on NS 35/7.5. Nominal voltage: 230 V AC, 3+1 circuit

Detalhes dos produtos









Produtos compatíveis



Vantagens

Push-in connection technology for easy installation and uniform connection technology in the entire control cabinet
Time savings when wiring thanks to not having to check the recommended connection torque
Savings on additional installation materials thanks to through-wiring