Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 enabling current path, module for F&G applications, test pulse filter, width: 17.5 mm, pluggable Push-in terminal block
Relés de acoplamento seguros
Os nossos relés de acoplamento SIL com certificação TÜV para a ligação e o desligamento seguros permitem o isolamento galvânico de sinais até SIL 3. As funções de diagnóstico, como ensaio integrado e Line-Load-Monitoring, permitem reduzir ao mínimo as paragens das instalações. Os relés de acoplamento SIL 3 com ATEX, G3-Coating e intervalo de temperatura até 70 graus são adequados para a utilização especial na indústria de processos.
Coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the periphery, 1 enabling current path, 1 confirmation current path, 1 digital signal output, safe state off applications, test pulse filter, TBUS connection, pluggable Push-in terminal block
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in Push-in terminal block, width: 17.5 mm
Coupling relay for SIL 3 high and low-demand applications, coupled digital output signals to the I/O, 2 independently controllable enabling current paths, 2 confirmation current paths, safe state off applications, test pulse filter, pluggable screw terminal block
Coupling relay for SIL 3 high- and low-demand applications, couples digital output signals to the periphery, 1 enabling current path, 1 confirmation current path, 1 digital signal output, safe state off applications, test pulse filter, TBUS connection, plug-in screw terminal block
1-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, the contacts have an off-delay (0.3 ... 3 s), Cat. 3, PL e in accordance with EN ISO 13849, width: 22.5 mm, pluggable Push-in terminal block
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in screw terminal block, width: 17.5 mm
1- or 2-channel contact extension for OSSD signals (e.g., light grid), 3 N/O contacts, 1 N/C contact, up to Cat. 4 PL e in accordance with EN ISO 13849, SIL 3 in accordance with EN IEC 62061, pluggable Push-in terminal block, width: 22.5 mm
1- or 2-channel contact extension for OSSD signals (e.g., light grid), 3 N/O contacts, 1 N/C contact, up to Cat. 4 PL e in accordance with EN ISO 13849, SIL 3 in accordance with EN ISO 62061, plug-in screw terminal blocks, width 22.5 mm
Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, undelayed, Cat. 4, PL e in accordance with EN ISO 13849, width: 22.5 mm, pluggable Push-in terminal block
Relés de acoplamento seguros para a tecnologia de processos
O que caracteriza um relé de acoplamento seguro?
As aplicações na indústria de processos distinguem-se substancialmente das aplicações no setor de produção. Assim, a tecnologia de segurança também tem de satisfazer outros requisitos.
Os relés de acoplamento seguros são frequentemente utilizados em instalações da tecnologia de processos e destinam-se ao isolamento galvânico e à amplificação de potência de sinais elétricos para a segurança funcional. De modo as satisfazer os diferentes requisitos das aplicação da tecnologia de processos, a Phoenix Contact desenvolveu um relé de acoplamento com certificação SIL.
Porque precisa de um relé de acoplamento com certificação SIL?
A Phoenix Contact tem no seu portfólio relés de acoplamento de condução forçada e relés de acoplamento seguros e de condução forçada. Um guia forçado impede de forma mecânica que um contacto normalmente aberto e um contacto normalmente fechado sejam fechados em simultâneo. Assim, esta tecnologia oferece a máxima segurança funcional.
Adicionalmente, os relés de acoplamento seguros possuem certificação SIL. SIL significa nível de integridade de segurança e representa um método de avaliação em termos da fiabilidade do sistema. Os níveis SIL 1, SIL 2 e SIL 3 devem ser analisados sempre tendo em consideração o risco.
Se optar por um relé de acoplamento com certificação SIL, não é necessário efetuar uma avaliação. Os relés de acoplamento SIL foram testados e certificados por um instituto independente. Assim, todos os parâmetros técnicos de segurança estão disponíveis. Além disso, graças a um filtro de pulsos de teste integrado, pode efetuar diagnósticos abrangentes.
Propriedades dos relés de acoplamento PSR
No portfólio de produtos da Phoenix Contact encontra relés de acoplamento com certificação SIL para ligar com segurança (também designado Fire and Gas ou Energized to Safe) e desligar com segurança (também designado Emergency Shutdown ou De-energized). Os nossos relés de acoplamento seguros cumprem os requisitos especiais da indústria de processos, entre outros, para a utilização em atmosferas potencialmente explosivas.
- Relé de acoplamento SIL com contactos de condução forçada
- Testado e certificado por laboratórios de testes independentes como a TÜV Rheinland
- Entrada de ampla gama com variantes de tensão de 24 V DC, acima de 115 V AC até 230 V AC
- A tecnologia de relés montada está conforme com G3 de acordo com ISAS71.04-1985 e, assim, permite a utilização em atmosferas especialmente corrosivas
- Possibilidade de fácil implementação do ensaio
- Opções de diagnóstico abrangentes graças a filtros de pulsos de teste
- Adequado para o modo Low-Demand e High-Demand
- Certificação SIL 3 conforme IEC 61508, IEC 61511, EN 50156-1 e EN 746-2
- Certificações ATEX
Famílias de produtos
Pode optar pela família de produtos extremamente compacta PSRmini e pela série de produtos clássica PSRclassic no formato habitual no mercado.
Poupar até 70% de espaço com relés de acoplamento PSRmini
Relés de acoplamento seguros extremamente compactos PSRmini
Com uma largura total a partir de 6 mm, os PSRmini são os relés de acoplamento SIL mais estreitos no mercado.
- Larguras totais de 6,8 mm, 12,5 mm e 17,5 mm
- Para ligar e desligar com segurança
- Os LED permitem um diagnóstico com qualificação SIL diretamente no módulo
- 1 a 3 vias de autorização
- A resposta de erro ativa através do filtro de pulsos de teste DCS para o controlador garante curtos tempos de paragem durante as fases de manutenção planeadas
Relés de acoplamento clássicos PSRclassic para uma desativação segura
Relés de acoplamento seguros clássicos PSRclassic
A série PSRclassic oferece-lhe um relé de acoplamento SIL para uma desativação segura. Os relés de acoplamento clássicos caracterizam-se por uma grande seleção de funções e variantes. A largura do invólucro corresponde ao padrão habitual no mercado.
- Largura total a partir de 17,5 mm
- Relés de acoplamento SIL para desligamento seguro
- 3 contactos de relé seguros e multiplicação de contatos
Compatível com os sistemas seguros mais comuns
Os relés de acoplamento seguros são adaptados aos controladores da indústria de processos.
Entre estes incluem-se os Safety Instrumented Systems (SIS):
- Schneider Electric (Triconex® System)
- HIMA (HIMAx / HIQUAD)
- Emerson (DeltaV)
- Honeywell (Safety Manager / Universal Safe I/O)
- Siemens (ET200S / ET200SP)
- Yokogawa (ProSafe)
Ensaio rápido e fácil
Os contactos de condução forçada permitem-lhe um diagnóstico fácil e rápido. Isto garante tempos de paragem curtos durante as fases de manutenção planeadas.
Ensaio fácil
- Resposta de erro ativa via A1 visualmente no aparelho
- Avaliação do contacto normalmente frechado (DO) de condução forçada
Line Monitoring
- Diagnóstico no DO
Termination Carrier e PSRmini: densidade de embalagem única no quadro de comando
Cablagem do sistema com Termination Carrier
Os Termination Carrier são adequados para PSRmini e PSRclassic. Estes suportes de módulos permitem reduzir a dificuldade de cablagem e aceleram a instalação.
Graças a um conceito universal e à tecnologia especial do sistema, os Termination Carrier permitem evitar erros na cablagem e, consequentemente, a causa de uma deteção de erros complexa e demorada. Teremos todo o prazer em adaptar os módulos Termination Carrier às suas necessidades específicas.
O sistema de marshalling I/O flexível da Phoenix Contact
Sistema de marshalling I/O flexível
Com Smart I/O, ou seja, módulos I/O universais, o utilizador tem possibilidades totalmente novas na indústria de processos, tanto para novas instalações como para retrofit.
O sistema de marshalling I/O flexível da Phoenix Contact ajuda a tornar o I/O Universal realmente "universal" no nível de derivação e de interface. O sistema é composto por
uma combinação de um módulo base padrão e acessórios de entrada e saída (IOAs) substituíveis com diferentes funções elétricas.
Características principais
- Configuração de canal flexível para funções especiais com IOAs substituíveis
- Manuseamento simples e substituição rápida dos IOAs encaixáveis
- Cablagem sem erros graças a codificações especiais
- Proteção fiável do sinal graças à blindagem integrada no elemento de base
- SIL 3 conforme IEC 61508