Power solid-state relay, with LED and protective circuit in input and output circuits, input: 12 V DC, output: 12 - 60 V DC/max. 3 A
Relés de estado sólido e relés eletromecânicos
Os relés de estado sólido garantem, entre outros, processos de comutação fiáveis na automação de instalações. Aposte no nosso programa abrangente de relés de estado sólido e relés eletromecânicos, encaixáveis ou como módulo completo. Os relés de acoplamento, módulos de relé altamente compactos e relés para a área com atmosfera potencialmente explosiva contribuem adicionalmente para uma elevada disponibilidade da instalação.
14 mm PLC basic terminal block for high switch-on currents with push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with load return line connection (BB), 1 N/O contact, input voltage 24 V DC
PLC-INTERFACE, consisting of PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 60 V DC
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
Plug-in industrial relay with power contacts, 4 changeover contacts, test button, status LED, mechanical switch position indicator, input voltage: 230 V AC
PLC-INTERFACE, consisting of DIN rail-mountable basic terminal block with screw connection and plug-in miniature solid-state relay, input: 120 V AC/110 V DC, output: 3 - 48 V DC/100 mA, UL/cUL: approved for use in Ex Zone Class I, Div. 2
PLC-INTERFACE for high continuous currents, consisting of PLC-BPT.../21 HC basic terminal block with Push-in connection and plug-in miniature relay, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 changeover contact, input voltage 12 V DC
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 48 V DC, output: 3 - 48 V DC/100 mA
PLC-INTERFACE, consisting of DIN-rail-mountable basic terminal block in 6.2 mm with screw connection and plug-in miniature relay with 6 A power contact, 1 changeover contact, 12 V DC input voltage. Approved according to ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2.
PLC-INTERFACE for railway applications, consisting of basic terminal block with Push-in connection and plug-in miniature relay with power contact, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 2 changeover contacts, input voltage 72 V DC
Novos produtos
PLC-INTERFACE com disjuntor eletrónico
Relés para semicondutor e relés eletromecânicos da série PLC-INTERFACE
Módulos de relé extremamente compactos – Ligação estreita e potente
A série de relés PLC-INTERFACE de utilização universal oferece uma grande diversidade de relés eletromecânicos encaixáveis e relés de estado sólido.
Estão disponíveis as seguintes variantes especiais:
- Série para o acoplamento de sensores ou atuadores
- Série de filtros para cabos de controlo compridos
- Módulos de comutação para a intervenção manual
- Relé de estado sólido par uma ligação sem desgaste
- Relé Ex para aplicações da Zona 2
- Relés de estado sólido híbridos para uma vida útil longa
- Módulos de relé para aplicações ferroviárias
- Módulos de relé para altas correntes de ligação
- Relés de carga reversível para motores de corrente contínua
Vantagens com os nossos módulos de relé extremamente compactos
- Vasta gama de produtos com variantes especiais para aplicações especiais
- Otimização do esforço de instalação graças a múltiplos acessórios
Largura de - 6,2 mm com relé eletromecânico encaixável e relé de estado sólido - Tecnologia de ligação simples à escolha: seja tecnologia de ligação por parafuso, por mola de tração ou push-in
- Funções lógicas graças a expansão com PLC logic
- Ligação rápida e encaixável entre o controlador e relé graças a adaptador de cablagem de sistema
- Os módulos de relés extremamente compactos fazem parte do sistema COMPLETE line
Relés para semicondutor e relés eletromecânicos da série RIFLINE complete
Sistema universal de relés industriais – desde o relé de acoplamento, passando pelo relé temporizado até À substituição de minicontactores
Com os relés universais RIFLINE complete pode realizar todas as aplicações de relé padrão. É indiferente se pretende isolar, multiplicar ou amplificar os sinais: as áreas de aplicação vão desde o relé de acoplamento e temporizado até à substituição de mini-contactores. O sistema de relé encaixável universal possibilita um manuseamento rápido, fácil e sem erros.
Vantagens com o nosso sistema de relés industriais
- Família de produtos completa, que abrange o espectro de todas as aplicações de relé comuns
- Manuseamento simples graças ao conceito moderno de cablagem e de distribuição de potencial
- Expansão simples para relé temporizado através do módulo funcional encaixável
- Sistema fiável para uma elevada disponibilidade da instalação e da máquina
- Disponível como módulo completo ou sistema modular
- O sistema universal de relés industriais faz parte do sistema COMPLETE line
Relés de acoplamento de condução forçada
Relés de acoplamento de condução forçada
Os relés de acoplamento com contactos de condução forçada da Phoenix Contact são dispositivos básicos para a ativação monocanal. Os relés de acoplamento destinam-se ao isolamento galvânico, à amplificação de potência e à multiplicação de contactos.
Vantagens com os nossos relés de acoplamento de condução forçada
- Segurança máxima com contactos de condução forçada conforme a EN 50205
- Troca fiável de sinais entre dois sistemas com função de confirmação
- Manuseamento simples graças ao conceito moderno de cablagem e de distribuição de potencial
- Sistema fiável para uma elevada disponibilidade da instalação e da máquina
- Linha completa que abrange o espectro de todas as aplicações padrão
Módulos de relés para áreas com atmosfera potencialmente explosiva
Módulos de relés para áreas com atmosfera potencialmente explosiva – comutação segura
Os módulos de relés permitem o isolamento e a comutação seguros de sinais, mesmo em áreas com atmosfera potencialmente explosiva. Os relés dispõem das certificações necessárias para atmosferas potencialmente explosivas para a zona 2 (ATEX, Classe 1 Divisão 2).
Vantagens com os nossos módulos de relé para áreas com atmosfera potencialmente explosiva
- Utilizável em áreas com atmosfera potencialmente explosiva graças a certificações especiais
- Flexibilidade devido às diferentes tecnologias de ligação
- Distribuição de potencial com economia de tempo através de pontes
- Poupança de espaço graças ao formato estreito com 6,2 mm
- Ligação eficiente à cablagem do sistema através do adaptador V8
- Os módulos de relés para áreas com atmosfera potencialmente explosiva fazem parte do sistema COMPLETE line
Relé auxiliar com módulo de base
Relés auxiliares para a operação e comutação em áreas com elevados requisitos de segurança
Os relés auxiliares são excelentes para a aplicação em sistemas de controlo e monitorização. Asseguram um isolamento galvânico entre os circuitos auxiliares e os circuitos de comando. Em simultâneo, apesar da elevada potência de comutação, os relés auxiliares apresentam um reduzido consumo de energia. Isto faz com que sejam ideais, p. ex. para serem usadas em subestações elétricas.
O relé de âncora axial aciona todos os contactos em simultâneo, sem interligação de alavancas. Os relés auxiliares encaixáveis são montados com rapidez e segurança no módulo de base correspondente.
Vantagens com os nossos relés auxiliares
- Operação fiável e duradoura graças a elevada capacidade de comutação
- Instalação compacta graças ao formato estreito
- Colocação em funcionamento simples graças a conectores pré-montados