Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 120 V AC
Sistema de relés industrial universal
Com os relés universais RIFLINE complete pode realizar todas as aplicações de relé padrão. É indiferente se pretende isolar, multiplicar ou amplificar os sinais: as áreas de aplicação vão desde o relé de acoplamento e temporizado até à substituição de minicontactores. O sistema de relé encaixável universal possibilita um manuseamento rápido, fácil e sem erros.
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Freewheeling diode, Input voltage: 24 V DC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 12 V DC
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and multi-layer gold contact relay. Contact switching type: 1 N/O contact. Input voltage: 12 V DC
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, input voltage: 12 V DC ... 24 V DC ±20 %, polarity A1-, A2+
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and power contact relay. Contact switching type: 1 changeover contact. Input voltage: 24 V DC. Polarity: A1-, A2+
Preassembled relay module with Push-in connection, consisting of: relay base, relay retaining bracket, plug-in interference suppression module, and power contact relay with test button and integrated status LED. Contact switching type: 1 changeover contact. Input voltage: 120 V AC
Preassembled relay module with Push-in connection, consisting of: relay base with ejector and multi-layer gold contact relay. Contact switching type: 1 changeover contact. Input voltage: 12 V DC
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, retaining bracket. Contact switching type: 1 N/O contact, max. inrush current up to 800 A, 24 V DC input voltage
Pre-assembled relay module consisting of: relay base, function plug-in module, power contact relay, and retaining bracket, approval in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2, Push-in connection, 4 changeover contacts, Varistor, Input voltage: 120 V AC
Vantagens
- Família de produtos completa graças à cobertura de todas as aplicações de relés padrão
- Manuseamento simples graças ao conceito moderno de cablagem e de distribuição de potencial
- Expansão simples para relé temporizado através do módulo de função encaixável
- Sistema de relés fiável para uma elevada disponibilidade da instalação e da máquina
- Sistema modular flexível graças à disponibilidade de módulos completos e à montagem modular
Relés de acoplamento mecanicamente guiados
Os relés de acoplamento mecanicamente guiados da Phoenix Contact permitem a comutação de um feedback seguro. Destinam-se ao isolamento galvânico, à amplificação de potência e à multiplicação de contactos. Os nossos módulos de relé de acoplamento multicanal são desenvolvidos de acordo com a norma DIN EN 61810-3 tipo A e oferecem a máxima segurança e fiabilidade. Esta norma assegura que são aplicadas medidas especiais de conceção e construção para garantir que os contactos normalmente abertos e normalmente fechados nunca possam estar no mesmo estado ao mesmo tempo.
Graças a estes contacto de condução forçada, os nossos relés são ideais para serem utilizados em sistemas de automonitorização, tais como sistemas de controlo relacionados com a segurança. Confie na nossa tecnologia para maximizar a segurança e a eficiência das suas aplicações industriais.
Módulo temporizado multifuncional
Expansão simples para os seus módulos de relés: o módulo temporizado, facilmente encaixável e multifuncional para 24 V DC serve para expandir um módulo de relé para um relé temporizado. Pode equipar as bases RIF-1 a RIF-4 com este módulo.
Pode escolher entre três funções de tempo num intervalo de tempo de 0,5 s a 100 min:
- Atraso na ligação
- Com ligação em intervalos
- Relógio