PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA
Módulos de relé altamente compactos
O sistema de relés PLC-INTERFACE é a interface de alto desempenho entre o controlador e os periféricos da instalação. Desde 1997, temos vindo a oferecer um programa em constante crescimento de relés e módulos de relés altamente compactos e encaixáveis. A tecnologia de estrutura de chumbo desta série de relés fornece uma base sólida para comutação, isolamento e amplificação fiáveis de sinais. Além disso, são utilizados relés eletromecânicos e de estado sólido. Esta combinação comprova-se dia após dia com milhões de ciclos de comutação em várias aplicações e circuitos de relés.
PLC-INTERFACE consisting of PLC-BSC.../21HC/SO46/HI basic terminal block with Push-in connection and pluggable miniature relay for high continuous current, 1 changeover contact, nominal input voltage of 230 V AC with defined activation and deactivation thresholds
PLC-INTERFACE, consisting of a relay base and pluggable power contact relay with manual operation, integrated status LED and freewheeling diode, Push-in connection, 2 changeover contacts, Bridge rectifier, Input voltage: 48 V DC
6.2 mm PLC basic terminal block with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 230 V AC/DC
PLC-INTERFACE for input functions, consisting of PLC-BPT.../SEN basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact and manual operation, 1 N/O contact, 230 V AC/220 V DC input voltage
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with power contact and manual operation, 1 changeover contact, 120 V AC/110 V DC input voltage
PLC-INTERFACE, consisting of a relay base and pluggable multilayer gold contact relay with manual operation, integrated status LED and freewheeling diode, Screw connection, 2 changeover contacts, Freewheeling diode, Input voltage: 24 V DC
PLC-INTERFACE, consisting of a relay base and pluggable power contact relay with manual operation, integrated status LED, Push-in connection, 1 changeover contact, Bridge rectifier, Input voltage: 120 V AC / 110 V DC
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact and manual operation, 1 changeover contact, 230 V AC/220 V DC input voltage
PLC-INTERFACE, consisting of a relay base and pluggable power contact relay with manual operation, integrated status LED, Screw connection, 1 changeover contact, Bridge rectifier, Input voltage: 24 V AC/DC
Vantagens
- Mais espaço no quadro de comando graças à largura compacta a partir de 6,2 mm
- Tecnologia de ligação simples à escolha: tecnologia de ligação push-in ou de parafuso
- Vasta gama de produtos com variantes especiais para aplicações especiais
- Otimização do esforço de instalação graças a uma vasta gama de acessórios e relés eletromecânicos e de estado sólido de encaixe
- Funções lógicas e de comunicação graças à expansão modular com módulos lógicos e de comunicação
- Ligação rápida e encaixável entre o controlador e relé graças a adaptador de cablagem de sistema ou cabo de rede
PLC-INTERFACE: o sistema de relé em resumo
Módulos de relés para áreas com atmosfera potencialmente explosiva Isolar e comutar com segurança sinais em áreas com atmosfera potencialmente explosiva
Utilize energias renováveis, como a eólica, a solar e a hidroelétrica, para produzir hidrogénio verde, por exemplo. As nossas variantes eletrónicas, incluindo cabos de comando longos e módulos de relés Ex para a Zona 2, apoiam-no na implementação de sistemas modernos.
Para a indústria de processos, oferecemos módulos de relé altamente compactos com certificação ATEX, IECEx e certificação UL, especialmente para aplicações na Zona 2.
Estes módulos de relés permitem o isolamento e a comutação seguros de sinais em áreas com atmosfera potencialmente explosiva. Os relés dispõem das certificações necessárias para atmosferas potencialmente explosivas para a zona 2 (ATEX, IECEx, CCC Ex, KCs, Classe 1 Zona 2).
PLC-INTERFACE com disjuntor eletrónico
O PLC-INTERFACE oferece a combinação inovadora de interface de relé e fusível eletrónico (disjuntor) numa largura total de apenas 6,2 mm. A corrente nominal e o comportamento de encerramento podem ser configurados individualmente através de DIP switches no equipamento.
- Instalação com economia de espaço no quadro de comando graças à combinação de interface de relé e fusível eletrónico (disjuntor) com 6,2 mm de largura
- Esforço de cablagem reduzido graças aos extensos acessórios, opções de ligação em ponte e soluções de cablagem do sistema
- Integração do sistema e expansão funcional simples das instalações existentes graças à compatibilidade com os módulos de relés PLC-INTERFACE
PLC-INTERFACE de diferentes ângulos
Controlo da qualidade ótica na produção de relés
A qualidade é a nossa principal prioridade
Na Phoenix Contact, a qualidade é a nossa principal prioridade, e é por isso que até os mais pequenos detalhes são de grande importância para nós. A nossa produção interna de peças de plástico e de metal fabrica os componentes que constituem a base dos nossos componentes de alta qualidade.
Todos os produtos são 100 % testados. A fim de implementar continuamente ideias inovadoras de produtos nos nossos departamentos de conceção e desenvolvimento, estamos constantemente a expandir os nossos conhecimentos e competências internas.
Para satisfazer os requisitos de qualidade dos nossos clientes, efetua-se primeiro, por ex., um teste ótico de câmara logo após a montagem dos componentes eletrónicos.
Colaboradores com PLC-INTERFACE na produção
A nossa paixão por relés - para o manter a funcionar
Beneficie dos nossos mais de 25 anos de experiência em produção e engenharia. Tornamos tudo mais fácil para si - desde a seleção de produtos até ao funcionamento seguro e fiável do seu sistema.
Rumo ao futuro com dados digitais: seja com clipx ENGINEER, o software de engenharia da Phoenix Contact, ou com EPLAN, é possível simplificar o planeamento dos seus projetos de quadros de comando com dados digitais e macros relevantes.
A gama de produtos tem sido e continua a ser constantemente expandida. Além disso, oferecemos abrangentes soluções de cablagem de sistemas e de acessórios para a sua aplicação.
Dispositivos de comutação para um futuro sustentável PLC-INTERFACE: soluções versáteis para todas as aplicações
A nossa gama PLC-INTERFACE oferece mais de 700 produtos totalmente automatizados que satisfazem os requisitos de quase todas as aplicações. Com mais de 50 filiais e de 30 distribuidores em tudo o mundo, estamos sempre perto de si. Isto significa que recebe aconselhamento personalizado, entrega rápida e módulos de relé de alta qualidade que se adaptam perfeitamente às suas necessidades.
Os nossos relés são certificados e homologados para uma utilização global. Com o PLC-INTERFACE, pode ter certeza de que a utilização é fácil e segura em praticamente qualquer aplicação. Oferecemos uma vasta gama de certificados e homologações para aplicações atuais e futuras.