EV-T2SOCR-B - Protective cover
1347421

CHARX connect modular, Type 2, Protective cover, Basic, Accessories, circular, Front mounting, M5 thread, branded, for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2

Detalhes dos produtos








Produtos compatíveis



Vantagens

Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Individual branding, thanks to the use your own logo
Optional extras: cancel charging button and status indicator with freely controllable RGB LED