XT 1,5-QUATTRO-PE - Protective conductor terminal block
1641131

Protective conductor terminal block, number of connections: 4, number of positions: 1, connection method: Push-X-connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Detalhes dos produtos









Produtos compatíveis



Vantagens

Additional labeling options
Low contact resistance
Corrosion-free terminal points
Green-yellow housing
Tested for railway applications