Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bornes de passagem, bornes de vários condutores e bornes de vários níveis
As réguas de bornes constituem a base essencial para uma cablagem elétrica segura e eficiente no quadro de comando. Os bornes de passagem, os bornes de vários condutores e os bornes de vários níveis cobrem um vasto leque de requisitos de cablagem. Permitem tanto a ligação clássica condutor a condutor como uma disposição múltipla que poupa espaço em locais muito reduzidos.
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Double-level terminal block, nom. voltage: 800 V, Thermal continuous current Ith: 22 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Encontrar facilmente a sua régua de bornes correta
Bornes de passagem
Bornes de passagem
Os bornes de passagem com dois condutores permitem a ligação segura e fácil de dois condutores num único borne. A ligação elétrica é efetuada através de uma barra de corrente integrada, garantindo uma cablagem duradouramente fiável e claramente estruturada na construção de quadros de comando.
Vantagens:
- Ligação de condutores fiável graças a uma ligação elétrica contínua e segura
- Distribuição flexível de potencial através da utilização de pontes padronizadas
- Cablagem bem organizada, que cria uma estrutura clara e facilita significativamente a instalação e a manutenção
Bornes de vários condutores
Bornes de vários condutores
Os bornes de vários condutores TWIN e QUATTRO permitem a ligação segura de três a quatro condutores num único borne. Oferecem uma solução compacta para a cablagem elétrica eficiente e que poupa espaço, garantindo uma cablagem estruturada de vários potenciais no quadro de comando.
Vantagens:
- Cablagem com poupança de espaço, graças à integração de vários condutores num único borne
- Elevada eficiência de ligação graças ao número reduzido de bornes e a uma instalação mais rápida
- Estrutura bem organizada, que permite uma gestão clara do potencial e simplifica a manutenção
Bornes de dois níveis
Bornes de dois níveis
Os bornes de dois níveis permitem a cablagem de dois potenciais em dois níveis dentro de um único borne, proporcionando assim uma solução que poupa espaço e, ao mesmo tempo, é clara e organizada no quadro de comando. São ideais para aplicações com elevada densidade de embalagem e facilitam uma cablagem clara e estruturada.
Vantagens:
- Utilização eficiente do espaço graças a dois níveis de cablagem num único borne
- Isolamento galvânico claro para uma cablagem estruturada e organizada
- Instalação rápida e, ao mesmo tempo, redução do número de bornes necessários
Bornes de vários níveis
Bornes de vários níveis
Os bornes de vários níveis permitem a cablagem, com poupança de espaço, de vários potenciais em vários níveis dentro de um único borne. As versões com ponte de potencial vertical integrada facilitam ainda mais a distribuição rápida e segura dos potenciais, enquanto as versões sem ponte oferecem a máxima flexibilidade na cablagem individual.
Vantagens:
- Máxima poupança de espaço graças à disposição em vários níveis de vários potenciais num único borne
- Distribuição eficiente de potencial através de ligações em ponte de potencial vertical integradas ou implementação flexível nas variantes sem ligações em ponte
- Grande clareza graças à estruturação clara da cablagem em vários níveis
Quadro de comando
Ainda não encontrou o produto adequado?
Entre em contacto connosco. Juntos, desenvolvemos a solução ideal para o equipamento dos seus quadros de comando. Com o nosso sistema de réguas de bornes CLIPLINE complete, bem como outros componentes das áreas da comunicação e da automação, oferecemos-lhe um portfólio abrangente e preparado para o futuro.
Tecnologias de ligação para réguas de bornes
Tecnologias de ligação para réguas de bornes
As réguas de borne estão disponíveis com diferentes tecnologias de ligação, respondendo assim a diversos requisitos. Descubra a variedade de tecnologias de ligação e escolha de forma específica a régua de bornes adequada.
O sistema mais abrangente para réguas de bornes
O sistema de réguas de bornes CLIPLINE complete
Com a ajuda do eixo funcional duplo, o sistema de réguas de bornes CLIPLINE complete oferece a possibilidade de combinação livre e flexível de diferentes tipos de réguas de bornes. Tal inclui bornes de passagem e diversos bornes funcionais em vários tipos de ligação. Além disso, o sistema dispõe de acessórios normalizados de ligação em ponte, marcação e teste. As réguas de bornes do sistema CLIPLINE complete são testadas e certificadas para várias certificações nacionais e internacionais. Para a configuração rápida e eficaz de calhas metálicas equipadas, está disponível o nosso software gratuito de elaboração de projetos clipx ENGINEER.
Brochura de produtos Réguas de bornes
Downloads
Pretende obter mais material impresso sobre as nossas réguas de bornes? A seguir, encontra diversas brochuras sobre o tema de réguas de bornes. Para além da brochura de produtos, pode encontrar uma brochura sobre o sistema de réguas de bornes CLIPLINE sistema complete e sobre os testes de qualidade das réguas de bornes.