Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

PC WORX BASIC LIC - Programming software
2985275

Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key

Transferência gratuita disponível. Downloads

Detalhes dos produtos








Produtos compatíveis



Vantagens

A programming environment for all controllers from Phoenix Contact
Uniform operation worldwide, thanks to programming according to IEC 61131
Fast startup and programming, thanks to comprehensive standard libraries
Integrated fieldbus and network configuration
Application-specific expansion with corresponding functional blocks
Integrated diagnostics and monitoring
Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFINET, PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing
Program modifications can also be made while the controller is running
Open interfaces to EPLAN, WinMOD, PLCopen XML
Integrated simulation environment