Thermal transfer printer, Thermal transfer printer for printing sheet materials with a print resolution of 300 dpi. Suitable for stationary as well as mobile use thanks a 7" color touch display with integrated “MARKING system app” and a replaceable battery pack., weight: 6 kg, length: 0.292 m, width: 224 mm, height: 122 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Impressoras portáteis
A impressora portátil THERMOMARK PRIME não só é adequada para a utilização na mesa de trabalho, mas também para imprimir marcações diretamente no local na sua aplicação. Com software de marcação integrado e uma bateria de alto desempenho, este sistema de marcação funciona como solução autónoma. As impressoras portáteis da THERMOMARK GO SERIES são companheiros flexíveis e compactos para os trabalhos de manutenção e reparação.
Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.667 kg, length: 0.23 m, width: 98 mm, height: 69 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.743 kg, length: 0.07 m, width: 135 mm, height: 175 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print materials in continuous format up to a material width of 24 mm.
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Battery for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Power supply unit incl. 4 adapters for operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Replacement power supply for THERMOMARK PRIME, input voltage at 100 V AC to 240 V AC / 1.5 A / 50 Hz to 60 Hz, output voltage at 24 V DC / 4.16 A
Ink ribbon cartridge, for THERMOMARK PRIME for printing product groups UCT..., US..., and UM..., roll length: 70 m, width: 110 mm, color: black (RAL 9005)
Flexible shoulder bag and belt pouch for the THERMOMARK GO mobile printer. Additional pockets provide space for a smartphone and materials.
Vantagens
- Software on Board: introdução simples de dados graças ao ecrã tátil e ao software de marcação totalmente integrado
- Energy on Board: equipado com um sistema de gestão de energia e acumuladores de alta potência recarregáveis e substituíveis
- Utilização versátil: o vasto portfólio de material abrange inúmeros produtos para as mais diversas áreas de utilização da marcação industrial
THERMOMARK PRIME 2.0, THERMOMARK GO e THERMOMARK GO.K
Sistemas de impressão portáteis THERMOMARK PRIME 2.0, THERMOMARK GO e THERMOMARK GO.K
Nas instalações de grandes dimensões, uma marcação industrial consistente está associada a custos elevados. Com os sistemas de impressão portáteis, pode executar tarefas e processos de trabalho de forma independente e flexível. Imprima a identificação necessária na secretária ou diretamente no local por meio da sua aplicação. A THERMOMARK PRIME 2.0 e os sistemas das SÉRIES THERMOMARK GO permitem-lhe efetuar facilmente as mais variadas tarefas de impressão, sempre de forma adaptada aos seus requisitos.
Sistema de impressão versátil THERMOMARK PRIME 2.0
Versátil sistema de impressão independente THERMOMARK PRIME 2.0
Os locais nos quais as marcações industriais são utilizadas e os respetivos requisitos são inúmeros e diferentes: desde a montagem industrial organizada de forma central, até às unidades de fornecimento tecnológico diretamente no ambiente de aplicação. Com o seu vasto portfólio de materiais de marcação em formato de cartão ou rolo, a impressora por termotransferência portátil THERMOMARK PRIME 2.0 é ideal para esta variedade de utilizações. E graças ao software e ao acumulador de alto desempenho integrados, a impressora pode ser utilizada tanto na secretária, como de forma autónoma diretamente no local do produto a ser marcado.
- Fácil introdução de dados graças ao ecrã tátil a cores de 7″ e ao software de marcação app MARKING system totalmente integrado
- Bateria potente e substituível para utilização portátil
- Reconhecimento de rolo de tinta, depósito e material
- O portfólio inclui inúmeros materiais de marcação para bornes, condutores e cabos, dispositivos e instalações
Identificação flexível no local com a THERMOMARK GO
Identificação profissional no local THERMOMARK GO
Com a impressora de etiquetas móvel THERMOMARK GO e a app MARKING system, pode efetuar marcações industriais diretamente no local. Efetue marcações facilmente no seu dispositivo inteligente e comande a impressora. A THERMOMARK GO processa também etiquetas pré-perfuradas, à semelhança dos sistemas de impressão de secretária. A forma inovadora do material permite a impressão de qualquer etiqueta sem perda de material.
- Elaborar marcações industriais no local: operação completa com o seu dispositivo inteligente
- Identificação fácil: a app MARKING system guia-o através de todo o processo de marcação
- Interfaces modernas: ligação sem fios ao seu dispositivo inteligente através de Bluetooth ou NFC
- Possibilidades de utilização máximas: inúmeras aplicações, bem como etiquetas pré-perfuradas para maior flexibilidade e uma identificação ainda mais fácil
Elaboração da identificação diretamente no ambiente de aplicação
App MARKING system
A app MARKING system fornece uma interface móvel única para a seleção inteligente e conectada e a criação de ficheiros de marcação. Isto proporciona-lhe as funções de marcação mais comuns que são especialmente otimizadas para a aplicação móvel. Juntamente com os sistemas de impressão móveis alimentados por bateria, a criação de soluções de marcação legíveis e duradouras torna-se uma brincadeira de criança. Com a ajuda do Guia de Aplicação, pode também encontrar o material de marcação adequado às suas necessidades em apenas alguns passos. A aplicação está disponível para dispositivos móveis Android e iOS e pode ser utilizada offline. Convence pela conectividade moderna e o funcionamento intuitivo, e está disponível em 19 línguas.
Robusta impressora portátil THERMOMARK GO.K
A impressora sempre a seu lado THERMOMARK GO.K
Especialmente em casos de assistência e manutenção, a identificação de equipamentos e instalações tem muitas vezes de ser efetuada de forma espontânea e sem planeamento prévio. Os chamados casos Maintenance Repair Overhaul (MRO) requerem uma solução especialmente flexível e móvel para a elaboração de marcações. A THERMOMARK GO.K é a solução ideal: uma prática impressora portátil com teclado integrado.
- Processamento de manga termorretrátil, etiquetas e material não adesivo
- O teclado inteligente possibilita a integração de símbolos, códigos de barras e números de série
- Configuração ideal de impressão graças ao reconhecimento automático do material
- Substituição simples dos dados de marcação graças à integração com
o software de planeamento e marcação PROJECT complete - Substituição rápida e simples de material graças a cartucho combinado com material e rolo de tinta