TP 3070W/P - Touch panel
2403459

Touch panel; 17.8 cm / 7"-TFT display (projective-capacitive (PCAP)); 800 x 480 pixel(s) (WVGA); 16.7 million colors; Processor: Arm® Cortex®-A8, 1000 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® Embedded Compact 7; Software: Visu+; without bus system

Detalhes dos produtos








Produtos compatíveis

Vantagens

Mobile system access with the Visu+ mobile app
Robust and sturdy, thanks to glass front suitable for industrial use
Fast response and display refresh, thanks to powerful processor
Flexible connection to third-party systems by means of various drivers
Integrated Visu+ visualization software