Identificação de equipamentos

Marcação de equipamentos

Identificação de equipamentos para as mais diversas aplicações para equipamentos no quadro de comando, em instalações no campo e em áreas exteriores: oferecemos-lhe uma variedade de marcações adequadas e de alta qualidade para a identificação de equipamentos. Crie orientação através da identificação inequívoca dos seus componentes e simplifique os trabalhos de manutenção e reparação.

Go to Product Detail Page for item 0800466
US-EML (104X140) SR - Label
US-EML (104X140) SR - Label
0800466

Label, Card, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 1, text field height: 104 mm, text field width: 140 mm

Go to Product Detail Page for item 1058146
UCT-EM (12X8) - Snap-in markers
UCT-EM (12X8) - Snap-in markers
1058146

Snap-in markers, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 30, text field height: 8 mm, text field width: 12 mm

Go to Product Detail Page for item 0803137
EML (105X23)R - Label
EML (105X23)R - Label
0803137

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 23 mm, text field width: 105 mm

NEW
Go to Product Detail Page for item 1803396
EML (15X6)R/GP - Label
EML (15X6)R/GP - Label
1803396

Label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 5000, text field height: 6 mm, text field width: 15 mm

NEW
Go to Product Detail Page for item 1096323
EMLP (60X15)R RD - Label
EMLP (60X15)R RD - Label
1096323

Label, Roll, red (RAL 3001), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 500, text field height: 15 mm, text field width: 60 mm

NEW
Go to Product Detail Page for item 1798005
UCT-EM (30X5)/GP - Marker for end clamp
UCT-EM (30X5)/GP - Marker for end clamp
1798005

Marker for end clamp, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 24, text field height: 5 mm, text field width: 30 mm

NEW
Go to Product Detail Page for item 1803428
US-EMLP (85,6X54)/GP - Label
US-EMLP (85,6X54)/GP - Label
1803428

Label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 2, text field height: 54 mm, text field width: 85.6 mm

NEW
Go to Product Detail Page for item 1803416
US-EMLP (27X15)/GP - Label
US-EMLP (27X15)/GP - Label
1803416

Label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 27, text field height: 15 mm, text field width: 27 mm

Vantagens

  • Soluções variáveis – diversos materiais para diferentes utilizações
  • Inúmeras possibilidades graças aos diferentes tipos de montagem, como colagem, aparafusamento, rebitagem e encaixe
  • Uma única solução: materiais para equipamentos da Phoenix Contact e outros fabricantes
Logótipo Green Product

Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!

Com os Green Products da Phoenix Contact, está a dar um exemplo para o futuro. Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.

Marcação de equipamentos

Marcação de equipamentos

Utilização no quadro de distribuição

A identificação de componentes elétricos e eletrónicos no quadro de comando simplifica os serviços de manutenção. Também existem áreas em que a marcação de equipamentos é obrigatória. Por último, mas não menos importante, pode melhorar qualitativamente os seus quadros de comando e instalações através da identificação dos equipamentos.

Olhe à sua volta: a vasta gama de marcação da Phoenix Contact abrange todos os casos de aplicação, desde etiquetas adesivas a placas gravadas de alta qualidade. Naturalmente, tem também à sua disposição o nosso amplo serviço de rotulagem para marcação ou gravação.

Identificação de equipamentos para colar

Identificação de equipamentos para colar

Identificação de equipamentos para colar

As marcações autocolantes de equipamentos estão disponíveis em diversos tamanhos, materiais e cores. Com diferentes propriedades, podem ser utilizadas nas mais diversas aplicações para a identificação de componentes, equipamentos e botões.

Marcação de equipamentos para aparafusar

Marcação de equipamentos para aparafusar

Marcação de equipamentos para aparafusar

Para a identificação de equipamentos e quadro de comandos existem placas com furos. Estas podem ser fixadas de forma segura ao equipamento através de parafusos ou rebites.

Identificação de equipamentos para encaixar no porta-etiquetas

Aplicação em suportes com etiquetas de plástico

Identificação de equipamentos para encaixar no porta-etiquetas

Os botões podem ser identificados de forma simples e cómoda com o sistema de marcação CARRIER. A marcação é aplicada no campo de marcação do porta-etiquetas.

Marcação de equipamentos para inserir no porta-etiquetas

Marcação de equipamentos para inserir no porta-etiquetas

Marcação de equipamentos para inserir no porta-etiquetas

Os porta-etiquetas autocolantes para a marcação de equipamentos e módulos aderem a qualquer base comum. As identificações adequadas podem ser facilmente inseridas nos porta-etiquetas.