Engraving material, Sheet, unmarked, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, Number of individual labels: 30, text field height: 17.5 mm, text field width: 28 mm
Marcação de equipamentos
Identificação de equipamentos para as mais diversas aplicações para equipamentos no quadro de comando, em instalações no campo e em áreas exteriores: oferecemos-lhe uma variedade de marcações adequadas e de alta qualidade para a identificação de equipamentos. Crie orientação através da identificação inequívoca dos seus componentes e simplifique os trabalhos de manutenção e reparação.
Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 500, text field height: 8 mm, text field width: 20 mm
Insert label, for marking Silo and Murrelektronik controllers, Roll, pastel turquoise (6034), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 500, text field height: 9.8 mm, text field width: 38.2 mm
Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 40 m, text field height: 70 mm, text field width: 40000 mm
Snap-in markers, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 24, text field height: 8 mm, text field width: 17.5 mm
Plastic label, Sheet, blue (RAL 5015), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, Number of individual labels: 4, text field height: 15 mm, text field width: 49 mm
Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 40 m, text field height: 20 mm, text field width: 40000 mm
Device marker, Sheet, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 60, text field height: 15 mm, text field width: 27 mm
Engraving plate, Plate, unmarked, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, Number of individual labels: 1, text field height: 610 mm, text field width: 610 mm
Snap-in markers, Card, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: latching, Number of individual labels: 18, text field height: 15 mm, text field width: 49 mm
Vantagens
- Soluções variáveis – diversos materiais para diferentes utilizações
- Inúmeras possibilidades graças aos diferentes tipos de montagem, como colagem, aparafusamento, rebitagem e encaixe
- Uma única solução: materiais para equipamentos da Phoenix Contact e outros fabricantes
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Com os Green Products da Phoenix Contact, está a dar um exemplo para o futuro. Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Marcação de equipamentos
Utilização no quadro de distribuição
A identificação de componentes elétricos e eletrónicos no quadro de comando simplifica os serviços de manutenção. Também existem áreas em que a marcação de equipamentos é obrigatória. Por último, mas não menos importante, pode melhorar qualitativamente os seus quadros de comando e instalações através da identificação dos equipamentos.
Olhe à sua volta: a vasta gama de marcação da Phoenix Contact abrange todos os casos de aplicação, desde etiquetas adesivas a placas gravadas de alta qualidade. Naturalmente, tem também à sua disposição o nosso amplo serviço de rotulagem para marcação ou gravação.
Identificação de equipamentos para colar
Identificação de equipamentos para colar
As marcações autocolantes de equipamentos estão disponíveis em diversos tamanhos, materiais e cores. Com diferentes propriedades, podem ser utilizadas nas mais diversas aplicações para a identificação de componentes, equipamentos e botões.
Marcação de equipamentos para aparafusar
Marcação de equipamentos para aparafusar
Para a identificação de equipamentos e quadro de comandos existem placas com furos. Estas podem ser fixadas de forma segura ao equipamento através de parafusos ou rebites.
Aplicação em suportes com etiquetas de plástico
Identificação de equipamentos para encaixar no porta-etiquetas
Os botões podem ser identificados de forma simples e cómoda com o sistema de marcação CARRIER. A marcação é aplicada no campo de marcação do porta-etiquetas.
Marcação de equipamentos para inserir no porta-etiquetas
Marcação de equipamentos para inserir no porta-etiquetas
Os porta-etiquetas autocolantes para a marcação de equipamentos e módulos aderem a qualquer base comum. As identificações adequadas podem ser facilmente inseridas nos porta-etiquetas.