Conductor marker, Sheet, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, cable diameter range: 1.3 ... 1.6 mm, mounting type: slide-on, Number of individual labels: 40, text field height: 3 mm, text field width: 21 mm
Marcação de cabos e condutores
A marcação de cabos proporciona maior visibilidade nos seus quadros de comando e instalações: marque os condutores e cabos de forma clara e permanente. As marcações de condutores e cabos facilitam a montagem e manutenção, ajudando também na eliminação de irregularidades. Fornecemos-lhe a marcação ideal para qualquer aplicação com vários modelos e tipos de montagem.
Conductor marker, Sheet, can be ordered: by sheet, green (RAL 6021), labeled according to customer specifications, cable diameter range: 1.3 ... 1.6 mm, mounting type: slide-on, Number of individual labels: 40, text field height: 3 mm, text field width: 12 mm
Conductor marker, Sheet, can be ordered: by sheet, green (RAL 6021), labeled according to customer specifications, cable diameter range: 3.6 ... 4.9 mm, mounting type: slide-on, Number of individual labels: 24, text field height: 5 mm, text field width: 12 mm
Conductor marker, Sheet, can be ordered: by sheet, blue (RAL 5015), labeled according to customer specifications, cable diameter range: 2.9 ... 3.6 mm, mounting type: slide-on, Number of individual labels: 32, text field height: 4.5 mm, text field width: 21 mm
Conductor marker, Sheet, can be ordered: by sheet, red (RAL 3001), labeled according to customer specifications, cable diameter range: 2.9 ... 3.6 mm, mounting type: slide-on, Number of individual labels: 32, text field height: 4.5 mm, text field width: 21 mm
Conductor marker, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, cable diameter range: 5 ... 7.5 mm, mounting type: clip on, Number of individual labels: 6, text field height: 8 mm, text field width: 30 mm
Insert label, Roll, can be ordered: by line, red (RAL 3001), labeled according to customer specifications, cable diameter range: 0.6 ... 50 mm, mounting type: insert, text field height: 4 mm, text field width: 15 mm
Conductor marker, Sheet, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, cable diameter range: 2.9 ... 3.6 mm, mounting type: slide-on, Number of individual labels: 32, text field height: 4.5 mm, text field width: 21 mm
Cable marker, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, Number of individual labels: 500, text field height: 25 mm, text field width: 55 mm
Cable marker, Sheet, can be ordered: in sheets, yellow (RAL 1018), labeled according to customer specifications, cable diameter range: 3.2 ... 5.1 mm, mounting type: adhesive, cable diameter: ≤ 5.1 mm, Number of individual labels: 70, text field height: 10 mm, text field width: 25 mm
Vantagens
- Várias possibilidades graças aos diferentes tipos de montagem
- Adaptação ao ambiente com a ajuda de diferentes materiais para utilizar em espaços interiores ou exteriores
- Elevada qualidade: excelente marcação resistente a manchas e riscos
Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!
Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.
Encontre o tipo de montagem adequado para a sua marcação de cabos
Basta escolher: independentemente de como pretende montar a marcação de condutores ou cabos, a Phoenix Contact tem a solução adequada para cada aplicação.
Marcação de cabos para encaixar
Marcação de cabos para encaixar
As marcações de condutores para a fixação com clipes dispõem de duas áreas de marcação. Estas estão integradas e são facilmente legíveis. Pode encaixar as marcações de condutores manualmente em condutores já cablados e cabos.
Identificação de cabos para enfiar
Identificação de cabos para enfiar
As marcações individuais são enfiadas nos condutores ou fixadas com abraçadeiras para cabos. Estão disponíveis para entrega diversos materiais em formato de cartão e de rolo.
Marcação de cabos para empurrar
Marcação de cabos para empurrar
Pode também equipar os condutores com mangas de marcação como sistema de suporte. Neste caso, garante-se a marcação através de tiras de encaixe, estando protegidas pelo suporte. Assim, também é possível a marcação posterior.
Mangas de marcação para empurrar
Mangas de marcação para empurrar
Para marcar os condutores de forma segura e simples sem sistema de pressão no local, utilize mangas que já estejam impressas. O formato especial das mangas de marcação impede assim uma torção das mangas de marcação entre si.
Manga termorretrátil para empurrar
Manga termorretrátil para empurrar
Para marcar cabos e condutores de forma a que não se percam, utilize as melhores mangas termorretráteis. A Phoenix Contact oferece mangas termorretráteis pré-montadas e como artigo em rolo.
Marcação de cabos para colar
Marcação de cabos para colar
As etiquetas são compostas pelo campo de marcação e pela película transparente. A película protege a marcação contra abrasão e sujidade. As etiquetas estão disponíveis em diversos tamanhos e formatos.
Marcação de condutores com abraçadeiras para cabos
Marcação de condutores para a montagem com abraçadeiras para cabos
Pode aplicar marcações nos seus condutores e cabos com abraçadeiras para cabos convencionais, independentemente do diâmetro. Aproveite a grande área de identificação que oferece espaço para diversas marcações.