Marcação de cabos

Marcação de cabos e condutores

A marcação de cabos proporciona maior visibilidade nos seus quadros de comando e instalações: marque os condutores e cabos de forma clara e permanente. As marcações de condutores e cabos facilitam a montagem e manutenção, ajudando também na eliminação de irregularidades. Fornecemos-lhe a marcação ideal para qualquer aplicação com vários modelos e tipos de montagem.

Go to Product Detail Page for item 0817510
WML 36 (25X38)R - Wire-wrap label
WML 36 (25X38)R - Wire-wrap label
0817510

Wire-wrap label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 12.1 ... 36.4 mm, mounting type: adhesive, cable diameter: ≤ 36.4 mm, Number of individual labels: 500, text field height: 38.1 mm, text field width: 25.4 mm

Go to Product Detail Page for item 0801422
UCT-WMT (30X4) - Conductor marker
UCT-WMT (30X4) - Conductor marker
0801422

Conductor marker, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, cable diameter range: 1.5 ... 14 mm, mounting type: insert, Number of individual labels: 30, text field height: 4 mm, text field width: 30 mm

NEW
Go to Product Detail Page for item 1798034
UCT-WMCO 2,9 (12X4)/GP - Wire marking
UCT-WMCO 2,9 (12X4)/GP - Wire marking
1798034

Wire marking, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, cable diameter range: 2 ... 2.9 mm, mounting type: clip on, Number of individual labels: 32, text field height: 4 mm, text field width: 12 mm

NEW
Go to Product Detail Page for item 1798042
UCT-WMTBA (29X6)/GP - Cable marker
UCT-WMTBA (29X6)/GP - Cable marker
1798042

Cable marker, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: insert, Number of individual labels: 12, text field height: 6 mm, text field width: 29 mm

NEW
Go to Product Detail Page for item 1803386
WMTB (40X12)R/GP - Cable marker
WMTB (40X12)R/GP - Cable marker
1803386

Cable marker, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: Assembly with cable ties, Number of individual labels: 3000, text field height: 11.55 mm, text field width: 40 mm

NEW
Go to Product Detail Page for item 1803394
WML 8 (25X13)R/GP - Wire-wrap label
WML 8 (25X13)R/GP - Wire-wrap label
1803394

Wire-wrap label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, cable diameter range: 4 ... 8.1 mm, mounting type: adhesive, cable diameter: ≤ 8.1 mm, Number of individual labels: 2500, text field height: 12.7 mm, text field width: 25.4 mm

NEW
Go to Product Detail Page for item 1798040
UCT-WMCO 3,5 (18X4)/GP - Wire marking
UCT-WMCO 3,5 (18X4)/GP - Wire marking
1798040

Wire marking, Green Product, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, cable diameter range: 2.9 ... 3.5 mm, mounting type: clip on, Number of individual labels: 32, text field height: 4 mm, text field width: 18 mm

NEW
Go to Product Detail Page for item 1803393
WML 4 (25X6)R/GP - Wire-wrap label
WML 4 (25X6)R/GP - Wire-wrap label
1803393

Wire-wrap label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, cable diameter range: 2 ... 4 mm, mounting type: adhesive, cable diameter: ≤ 4 mm, Number of individual labels: 5000, text field height: 6.4 mm, text field width: 25.4 mm

Vantagens

  • Várias possibilidades graças aos diferentes tipos de montagem
  • Adaptação ao ambiente com a ajuda de diferentes materiais para utilizar em espaços interiores ou exteriores
  • Elevada qualidade: excelente marcação resistente a manchas e riscos
Colaboradores na máquina de produção de materiais de rotulagem sustentáveis

Material de marcação sustentável Connosco marca o seu quadro de comando de forma sustentável!

Convença-se das nossas soluções sustentáveis para a marcação industrial e reduza significativamente a sua pegada de CO₂. O portfólio de marcações que conservam recursos é perfeitamente adequado para a utilização no quadro de comando e abrange soluções para a marcação de bornes, condutores e cabos, bem como equipamentos e instalações. Nossos materiais de marcação sustentáveis oferecem as mesmas características de qualidade que os convencionais. Com propriedades técnicas e visuais, qualidade de impressão e durabilidade idênticas, pode optar por alternativas sustentáveis sem comprometer a qualidade comprovada.

Encontre o tipo de montagem adequado para a sua marcação de cabos

Basta escolher: independentemente de como pretende montar a marcação de condutores ou cabos, a Phoenix Contact tem a solução adequada para cada aplicação.

Marcação de cabos para encaixar

Marcação de cabos para encaixar

Marcação de cabos para encaixar

As marcações de condutores para a fixação com clipes dispõem de duas áreas de marcação. Estas estão integradas e são facilmente legíveis. Pode encaixar as marcações de condutores manualmente em condutores já cablados e cabos.

Identificação de cabos para enfiar

Identificação de cabos para enfiar

Identificação de cabos para enfiar

As marcações individuais são enfiadas nos condutores ou fixadas com abraçadeiras para cabos. Estão disponíveis para entrega diversos materiais em formato de cartão e de rolo.

Marcação de cabos para empurrar

Marcação de cabos para empurrar

Marcação de cabos para empurrar

Pode também equipar os condutores com mangas de marcação como sistema de suporte. Neste caso, garante-se a marcação através de tiras de encaixe, estando protegidas pelo suporte. Assim, também é possível a marcação posterior.

Mangas de marcação para empurrar

Mangas de marcação para empurrar

Mangas de marcação para empurrar

Para marcar os condutores de forma segura e simples sem sistema de pressão no local, utilize mangas que já estejam impressas. O formato especial das mangas de marcação impede assim uma torção das mangas de marcação entre si.

Manga termorretrátil para empurrar

Manga termorretrátil para empurrar

Manga termorretrátil para empurrar

Para marcar cabos e condutores de forma a que não se percam, utilize as melhores mangas termorretráteis. A Phoenix Contact oferece mangas termorretráteis pré-montadas e como artigo em rolo.

Marcação de cabos para colar

Marcação de cabos para colar

Marcação de cabos para colar

As etiquetas são compostas pelo campo de marcação e pela película transparente. A película protege a marcação contra abrasão e sujidade. As etiquetas estão disponíveis em diversos tamanhos e formatos.

Marcação de condutores com abraçadeiras para cabos

Marcação de condutores com abraçadeiras para cabos

Marcação de condutores para a montagem com abraçadeiras para cabos

Pode aplicar marcações nos seus condutores e cabos com abraçadeiras para cabos convencionais, independentemente do diâmetro. Aproveite a grande área de identificação que oferece espaço para diversas marcações.

Impressão e aplicação num único passo
THERMOMARK E SERIES

A THERMOMARK E SERIES garante uma maior eficiência na construção de quadro de comando: o sistema modular, composto por impressoras de rolos por termotransferência e aplicadores, imprime identificações e aplica-as automaticamente em cabos e condutores. A junção destes passos do processo garante uma poupança de tempo de aprox. 60%.

Saber mais
Sistema modular THERMOMARK E SERIES