IBS IL 24 RB-T-PAC - Communication module
2861441

Is being prepared to meet the requirements of the CRA

Inline, branch terminal, INTERBUS, Inline shield plug, with remote bus branch, transmission speed in the local bus: 500 Kbps, degree of protection: IP20, including Inline connector and marking field

Detalhes dos produtos









Vantagens

Diagnostic and status indicators