The terminal is designed for use within an Inline station. The terminal enables the 24 V supply voltage to be supplied from the segment circuit (US). It therefore provides the 24 V supply from US for sensors, which are connected to the IB IL 24 DI.../HD-PAC Inline terminals via 1-conductor technology.
IB IL PD 24V-PAC
-
Potential distributors
2862987
Inline terminal for power distribution (24 V), complete with accessories, (connector and labeling field) 24 V supply voltage is fed out from the segment circuit (US)
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
BV
ID de certificação: 20989_C1 BVABS
ID de certificação: 22-2226444-PDADNV
ID de certificação: TAA00002CUProdutos compatíveis
Vantagens
Supply of the 24 V segment voltage US