IB IL 24/48 DOR 2/W-PAC - Relay module
2863119

Is being prepared to meet the requirements of the CRA

Inline, Relay terminal, Relay outputs: 2 (floating), Changeover contact, 24 V AC, 48 V DC, for switching ohmic loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

2 relays
Floating connections for 2 actuators
Switching current per channel: 2 A, maximum