The terminal is designed for use within an Inline station. This terminal can be used to create a partial circuit (segment circuit) within a main circuit. The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage. This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the status of the electronic fuse.
    
  
  IB IL 24 SEG-ELF-PAC
   - 
  Segmentation module
    
      2861409
      
      
    
  
      Inline segment terminal block, complete with accessories (connector and labeling field), 24 V DC, electronic fuse
      Transferência gratuita disponível.
      Downloads
    
  Detalhes dos produtos
cULus Listed
ID de certificação: E199827Produtos compatíveis
Vantagens
Automatic creation of a segment circuit in the main circuit
        Protection of the segment circuit using an electronic fuse with short-circuit current limitation
        Diagnostic and status indicators