IB IL 24 DI 2-PAC - Digital module
2861221

Is being prepared to meet the requirements of the CRA

Inline, Digital input terminal, Digital inputs: 2, 24 V DC, connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

Connections for 2 digital sensors
Connection of sensors in 2-, 3-, and 4-conductor technology
Maximum permissible load current per sensor: 250 mA
Diagnostic and status indicators