The terminal is designed for use within an Inline station. It is used to acquire digital signals.
IB IL 24 DI 16-PAC/SN
-
Digital module
2862958
Inline, Digital input terminal, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields, connectors numbered individually; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Detalhes dos produtos
BV
ID de certificação: 20989_C1 BVBSH
ID de certificação: 658aRINA
ID de certificação: ELE121121XGABS
ID de certificação: 22-2226444-PDAcULus Recognized
ID de certificação: E140324cULus Listed
ID de certificação: E199827Produtos compatíveis
Vantagens
16 digital inputs
Connection of sensors in 2- and 3-conductor technology
Maximum permissible load current per sensor: 250 mA
Diagnostic and status indicators