IB IL 24 DI 16-PAC - Digital module
2861250

Is being prepared to meet the requirements of the CRA

Inline, Digital input terminal, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

16 digital inputs
Connection of sensors in 2- and 3-conductor technology
Maximum permissible load current per sensor: 250 mA
Maximum permissible load current from the terminal: 4 A