PSR-SCP- 24DC/SIM4 - Safety relays
2981936

Interface module for the connection of several safety sensors or switches with NC/NO contacts to the safety relay PSR-SDC4, with screw connection

Detalhes dos produtos









Produtos compatíveis



Vantagens

4 two-channel N/O or N/C contact inputs
Up to Cat. 3/PL d in accordance with EN ISO 13849-1, SIL 2 in accordance with IEC 61508 (in conjunction with the PSR-SDC4 master)
4 PLC diagnostic outputs for evaluating the switching state of the safety sensors
4 LEDs as status indicators for the relevant sensor/switch
PSR-TBUS connection