Cable monitoring module for use in safety circuits. The module enables the detection of wire breaks and short circuits between IOA and I/O cards when using simple switching contacts. To do so, a 7.5 kΩ resistance connected in series to the measuring signal and a 15 kΩ resistor is also connected in parallel. The module is installed via a plug-in contact on a compatible VIP I/O-Marshalling termination board. Installation in zone 2, “ec” type of protection is permitted.
IOA LM-DI/R/RUSIO/EX
-
Monitoring block
1048209
Cable monitoring module for VIP I/O-Marshalling termination boards. Enables line fault monitoring when using standard switching contacts in safety applications. Both wire breaks and short circuits are detected.
Este produto precisa de outros produtos para a operação.
Acessórios necessários