IOA DI/DO/BFI/DS/1.0A/EX - Input/output module
2906600

Fuse module for VIP I/O-Marshalling termination boards with replaceable 1 A fuses in the field device supply path and in the signal path. Integrated test points and a disconnect knife allow for uninterrupted signal measurement. HART transparent.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Vantagens

Signal line blown fuse indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
Signal disconnect with test points
Integrated keying reduces possible user error during replacement
24 V internal marshalling option for connected field device with blown fuse indication