AXL E IOL AI1 I M12 S - Analog module
2700338

Is being prepared to meet the requirements of the CRA

Axioline E IO-Link/analog converter for connecting an analog sensor, 4 mA ... 20 mA, M12 connectors, straight version

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Straight version
1 analog input
Connection of sensor in 3-conductor technology
Current range: 4 mA ... 20 mA
Functional ground connection for local connection to functional ground
Supply of the module electronics and the sensor via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection