EMT (EX14)R YE - Insert label
0803463

Insert label, for marking Siemens S7-400 controllers, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 1, roll length: 30 m, text field height: 14 mm, text field width: 30000 mm

Detalhes dos produtos








Vantagens

EMT (Ex14)R, yellow insert label, for marking Siemens S7-400 controllers
Thanks to their special shape, the EMT (Ex14)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements