MOTION-MONITORING - Function block
1812875

MOTION-MONITORING contains function blocks for safety-related monitoring of machines and detection of errors in machine motion. The monitoring functions are performed in the safety PLC using PLCnext Engineer.

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis




Vantagens

Minimized engineering costs for programming, thanks to ready-made function blocks
Simplification of the engineering process
Full integration into the PLCnext Technology ecosystem
Execution of safety subfunctions in accordance with EN 61800-5-2
Implementation of applications up to PL e in accordance with EN ISO 13849-1, SIL_3 in accordance with EN IEC 62061, SIL_3 in accordance with IEC 61508