AI 4 -18 OG
-
Ferrule
3200098
Ferrule, Length contact range: 18 mm, sleeve length: 26 mm, color: orange
Color
Detalhes dos produtos
Produtos compatíveis
Vantagens
In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
The metal sleeves are made from soft tin-plated electrolytic copper