CRIMPFOX CENTRUS 10H - Crimping pliers
1213156

Crimping pliers, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm2 ... 10 mm2, also for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, lateral insertion, equipped with fall protection

Detalhes dos produtos









Produtos compatíveis

Vantagens

Pressure lock ensures consistently high quality crimping results
Ergonomic handle design ensures comfortable, fatigue-free handling
With a particularly small handle width, the tool fits perfectly in your hand
Up to 30 % lower actuation force, thanks to optimized leverage
Sturdy plastic guard over the head of the pliers protects the tool against damage caused by dropping