AI 16 -12 IV
-
Ferrule
3201181
Ferrule, Length contact range: 12 mm, sleeve length: 24 mm, color: ivory
Color
Detalhes dos produtos
Produtos compatíveis
Vantagens
In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
The metal sleeves are made from soft tin-plated electrolytic copper