CRIMPFOX 25R - Crimping pliers
1212039

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 10 mm2 ... 25 mm2, lateral entry, WM crimp

Detalhes dos produtos









Produtos compatíveis



Vantagens

Ergonomically designed handles ensure an optimum grip and reduce the amount of force required by 25 %