AI 10-18 IV - Ferrule
2100038

Ferrule, Length contact range: 18 mm, sleeve length: 28 mm, color: ivory

Detalhes dos produtos









Produtos compatíveis



Vantagens

In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02
The metal sleeves are made from soft tin-plated electrolytic copper