AI 0,5-8 OG-S
-
Ferrule
1212784
Taped ferrules, 0.5 mm2, sleeve length: 8 mm, with plastic collars, according to DIN 46228-4, special color: orange, with function end for safe and convenient processing with the Crimphandy, 20 strips each with 50 sleeves per strip.
Color
Este produto precisa de outros produtos para a operação.
Acessórios necessários
Detalhes dos produtos
Produtos compatíveis
Vantagens
The corresponding taped ferrules for the Crimphandy are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper