AI 0,5-8 WH-S - Ferrule
1212521

Ferrule, Length contact range: 8 mm, sleeve length: 14 mm, color: white, number of strips: 20, number of sleeves per strip: 50

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis




Vantagens

The corresponding taped ferrules for the Crimphandy are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented