UTTB 4-MT P/P BU - Knife-disconnect terminal block
3076015

cross section
connection method
Flow Pictogram
voltage Pictogram

Knife disconnect terminal block, for mounting on NS 35..., color: blue, with test socket screws

Detalhes dos produtos









Produtos compatíveis



Vantagens

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Convenient separation of circuits through the implementation of knife disconnection
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Maximum efficiency in the smallest space - thanks to integrated level bridging, the connections are connected across levels